IESNA:LM-63-2002
[TEST]P940222
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9668
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1105.5 1088.6 1099.9 1122 1146.6 1171.2 1194.3 1212.2 1228.6 1251.7
1286 1341.4 1419.4 1511.7 1654.7 1891.6 2158.8 2475.7 2864.9 3258.2
3676.1 4002.2 4206.3 4354.5 4410.9 4432.5 4508.3 4658.6 4655 4237.1
3178.7 1359.4 355.9 147.2 54.9 15.4 0
1105.5 1094.8 1106.1 1128.1 1152.7 1177.3 1199.4 1217.3 1233.7 1255.8
1289.1 1344 1420.9 1511.2 1649.1 1874.2 2136.7 2444.4 2823.4 3268.4
3683.3 4003.3 4203.8 4346.8 4406.3 4441.2 4524.2 4674.5 4650.4 4200.2
3080.3 1260.4 355.4 143.6 54.4 14.9 0
1105.5 1093.2 1103 1123.5 1147.1 1169.6 1189.6 1203 1215.3 1233.2
1261.4 1307.6 1374.8 1456.3 1578.3 1776.3 2029.1 2328.5 2659.3 3035.1
3408.9 3748.4 3986.3 4150.4 4261.7 4370.9 4509.9 4680.6 4759.1 4457.1
3534.1 1795.2 542.5 199.5 96.9 21 0
1105.5 1091.2 1100.4 1118.9 1138.9 1158.4 1176.3 1185.5 1191.7 1200.9
1218.4 1249.1 1297.3 1355.8 1437.8 1572.2 1756.3 1973.2 2217.8 2497.7
2808 3132.6 3439.7 3703.8 3932 4153 4442.2 4788.3 5063.7 5060.6
4560.6 3376.1 1530.6 595.3 205.6 71.3 0
1105.5 1091.2 1098.4 1114.8 1132.2 1149.6 1167.1 1176.8 1181.4 1186.1
1201.4 1223.5 1260.9 1303.5 1351.7 1423.5 1531.2 1667.6 1839.3 2045.5
2279.3 2522.9 2802.8 3101.3 3415.1 3751 4130.4 4594 5174.4 5657.5
5738 5135.5 3492.5 1706.5 602 146.7 0
1105.5 1091.7 1097.9 1112.7 1129.6 1148.1 1164.5 1175.8 1181.4 1187.1
1204.5 1228.6 1263.5 1300.9 1335.8 1383 1466 1573.2 1713.7 1887
2082.9 2298.3 2524.4 2791.6 3086.9 3414.1 3797.1 4274.5 4935.5 5625.7
6017.4 5625.2 4154 2331.1 961.5 222.5 0
1105.5 1091.2 1096.3 1110.7 1127.6 1145.5 1162 1174.3 1182 1191.2
1208.1 1233.7 1264.5 1292.2 1315.3 1352.7 1417.3 1499.9 1615.8 1760.9
1923.9 2099.8 2294.7 2515.2 2769.5 3049 3419.7 3882.2 4505.8 5267.3
5751.3 5307.2 3644.3 1902.4 695.8 119 0
1105.5 1094.8 1095.8 1107.6 1124.5 1144.5 1163.5 1179.4 1192.7 1202
1213.2 1230.2 1249.6 1263 1277.8 1301.9 1336.3 1379.9 1446 1545.5
1656.8 1784 1928.6 2092.6 2276.2 2495.7 2756.7 3081.8 3481.8 3997.6
4317.6 3766.9 2432.6 1085 277.4 45.6 0
1105.5 1098.4 1097.9 1106.1 1122.5 1144 1166.1 1186.6 1203 1214.8
1225.5 1235.8 1238.9 1237.8 1243 1254.3 1272.7 1299.9 1341.4 1401.9
1486 1583.5 1702.4 1842.9 2002.4 2181.9 2377.8 2607 2880.3 3116.1
3060.3 2442.9 1395.8 504.1 125.6 35.4 0
1105.5 1102 1102.5 1108.6 1124 1143.5 1169.1 1194.3 1214.3 1230.2
1243.5 1251.2 1251.2 1248.6 1246 1245 1249.6 1264.5 1293.2 1339.4
1405 1492.2 1594.7 1716.8 1860.9 2023.9 2198.8 2380.3 2531.1 2549.5
2252.6 1489.6 532.3 144.1 70.3 27.7 0
1105.5 1107.6 1110.2 1119.4 1135.8 1155.3 1182.5 1210.7 1236.8 1261.4
1285.5 1305 1318.9 1331.2 1341.9 1354.8 1373.7 1399.4 1437.8 1499.9
1592.7 1716.3 1871.6 2076.2 2339.3 2616.7 2906.4 3124.4 3152 2735.2
1903.4 934.8 257.9 85.6 38.5 11.3 0
1105.5 1109.1 1113.8 1124 1142 1164.5 1193.7 1225.5 1256.3 1288.1
1323 1356.8 1390.7 1425 1464 1514.7 1577.8 1659.9 1766.5 1902.9
2073.2 2267 2482.4 2739.8 3021.3 3274.6 3425.4 3398.7 3097.2 2414.2
1471.2 699.4 236.4 82.6 32.3 6.7 0
1105.5 1111.7 1119.4 1133.2 1154.3 1179.9 1213.7 1252.2 1289.1 1332.2
1381.4 1438.3 1503.5 1579.4 1672.7 1791.1 1933.7 2093.2 2258.8 2426.5
2589.5 2739.3 2877.7 3026.9 3181.3 3282.8 3267.4 3087.4 2692.1 1979.3
1164 504.1 187.2 75.9 30.8 7.2 0
1105.5 1116.3 1131.2 1153.2 1182.5 1216.8 1260.9 1311.7 1374.2 1452.7
1555.3 1678.3 1814.2 1970.6 2118.8 2249.6 2349.5 2419.8 2463.4 2492.1
2517.7 2528.5 2500.8 2444.4 2345.4 2150.6 1825.5 1379.4 899.4 514.8
277.9 158.4 100 63.6 35.4 8.7 0
1105.5 1119.9 1143 1173.2 1210.7 1255.8 1313.2 1390.7 1489.1 1613.2
1750.1 1880.9 1995.2 2077.8 2122.9 2134.2 2116.2 2070.1 1991.6 1873.2
1716.3 1521.4 1281.9 1014.8 771.2 590.7 465.1 370.2 295.4 239
188.2 146.7 111.8 74.4 40.5 9.2 0
1105.5 1124.5 1156.8 1195.3 1239.9 1296.3 1372.7 1475.8 1602.4 1734.7
1848.6 1930.6 1968 1961.4 1916.8 1838.8 1723.4 1562.9 1381.4 1196.3
1038.9 916.3 813.3 707.6 598.4 502.5 423.6 358.4 300.5 249.7
205.1 165.1 126.1 81.5 48.7 14.9 0
1105.5 1129.6 1169.6 1216.3 1272.2 1340.9 1434.8 1557.3 1689.1 1794.7
1855.7 1867.5 1838.3 1776.3 1685 1551.2 1388.6 1220.9 1078.9 978.9
916.3 864 796.9 718.4 620.5 544.6 482 418.4 362.5 314.3
268.7 219.5 171.3 122.6 75.4 26.2 0
1105.5 1136.8 1184.5 1237.8 1299.9 1376.8 1480.4 1610.6 1732.2 1800.9
1808.6 1766 1698.8 1615.2 1505 1368.1 1218.4 1087.1 1009.7 960.4
891.7 824 736.3 659.4 639.4 596.4 537.9 480 425.1 370.7
316.9 267.7 214.3 162 106.7 38.5 0
1105.5 1141.4 1195.3 1256.3 1326.6 1409.6 1516.8 1637.3 1739.3 1770.1
1733.7 1659.9 1580.4 1491.2 1384.5 1258.4 1130.7 1048.1 1018.9 962.5
884.5 778.9 682 665.6 638.9 595.8 542 485.6 430.7 377.4
324.6 276.4 223.1 173.3 112.3 47.2 0
1105.5 1146.1 1204 1271.2 1347.6 1435.8 1546 1667.6 1741.4 1727
1652.2 1561.4 1481.4 1404 1308.6 1195.8 1095.3 1065 1031.7 959.9
849.2 712.8 674.8 652.8 635.3 592.8 542.5 489.7 434.3 379.5
328.2 266.6 202.5 150.8 92.8 37.4 0
1105.5 1149.1 1206.6 1276.8 1356.3 1447.6 1560.4 1681.4 1742.9 1707
1614.7 1521.9 1439.9 1360.4 1273.7 1179.9 1098.9 1079.4 1033.2 949.2
814.3 702 665.6 638.4 623.5 586.1 542 490.7 438.4 387.1
337.4 271.8 201.5 150.2 74.9 31.8 0
1105.5 1147.1 1207.6 1277.3 1356.8 1447.6 1559.4 1680.9 1747 1712.7
1620.4 1526.5 1444.5 1366 1281.4 1191.2 1111.2 1092.7 1043.5 957.4
818.9 705.6 667.1 635.8 619.4 583.5 542 491.8 440.5 390.2
338.4 267.7 199.5 143.1 73.8 29.2 0
